IESNA:LM-63-2002
[TEST]P1200481
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2C-930-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10326
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1180.8 1162.7 1174.8 1198.3 1224.6 1250.9 1275.5 1294.7 1312.2 1336.9
1373.6 1432.7 1516 1614.6 1767.4 2020.4 2305.7 2644.2 3059.9 3479.9
3926.3 4274.6 4492.6 4650.9 4711.1 4734.1 4815.2 4975.6 4971.8 4525.5
3395.1 1451.9 380.1 157.2 58.6 16.4 0
1180.8 1169.3 1181.3 1204.9 1231.2 1257.5 1281 1300.2 1317.7 1341.3
1376.9 1435.5 1517.6 1614 1761.3 2001.8 2282.2 2610.8 3015.5 3490.9
3934 4275.7 4489.9 4642.7 4706.2 4743.4 4832.2 4992.6 4966.9 4486
3289.9 1346.2 379.5 153.3 58.1 15.9 0
1180.8 1167.6 1178.1 1200 1225.2 1249.3 1270.6 1284.9 1298 1317.2
1347.3 1396.6 1468.3 1555.4 1685.8 1897.2 2167.2 2487 2840.3 3241.7
3641 4003.5 4257.6 4432.9 4551.7 4668.4 4816.8 4999.2 5083 4760.4
3774.6 1917.4 579.4 213 103.5 22.5 0
1180.8 1165.5 1175.3 1195 1216.4 1237.2 1256.4 1266.2 1272.8 1282.7
1301.3 1334.1 1385.6 1448.1 1535.7 1679.2 1875.8 2107.5 2368.7 2667.7
2999.1 3345.8 3673.8 3955.9 4199.6 4435.6 4744.5 5114.2 5408.3 5405
4871 3605.9 1634.8 635.9 219.6 76.1 0
1180.8 1165.5 1173.1 1190.7 1209.3 1227.9 1246.5 1256.9 1261.8 1266.8
1283.2 1306.8 1346.7 1392.2 1443.7 1520.4 1635.4 1781 1964.5 2184.7
2434.4 2694.6 2993.6 3312.4 3647.5 4006.3 4411.5 4906.6 5526.6 6042.5
6128.5 5485 3730.2 1822.7 643 156.6 0
1180.8 1166 1172.6 1188.5 1206.5 1226.2 1243.8 1255.8 1261.8 1267.9
1286.5 1312.2 1349.5 1389.5 1426.7 1477.1 1565.8 1680.3 1830.3 2015.5
2224.7 2454.7 2696.2 2981.6 3297 3646.4 4055.5 4565.4 5271.4 6008.6
6427 6008 4436.7 2489.7 1026.9 237.7 0
1180.8 1165.5 1170.9 1186.3 1204.3 1223.5 1241 1254.2 1262.4 1272.3
1290.3 1317.7 1350.6 1380.1 1404.8 1444.8 1513.8 1602 1725.7 1880.7
2054.9 2242.7 2450.9 2686.4 2958 3256.5 3652.5 4146.5 4812.4 5625.7
6142.7 5668.5 3892.3 2031.9 743.2 127.1 0
1180.8 1169.3 1170.4 1183 1201.1 1222.4 1242.7 1259.7 1273.9 1283.8
1295.8 1313.9 1334.7 1348.9 1364.8 1390.6 1427.2 1473.8 1544.4 1650.7
1769.5 1905.4 2059.8 2235.1 2431.1 2665.5 2944.3 3291.5 3718.7 4269.7
4611.4 4023.2 2598.2 1158.9 296.3 48.7 0
1180.8 1173.1 1172.6 1181.3 1198.9 1221.9 1245.4 1267.3 1284.9 1297.4
1308.9 1319.9 1323.2 1322.1 1327.6 1339.6 1359.3 1388.4 1432.7 1497.3
1587.2 1691.2 1818.3 1968.4 2138.7 2330.4 2539.6 2784.4 3076.3 3328.2
3268.5 2609.1 1490.8 538.4 134.2 37.8 0
1180.8 1177 1177.5 1184.1 1200.5 1221.3 1248.7 1275.5 1296.9 1313.9
1328.1 1336.3 1336.3 1333.6 1330.9 1329.8 1334.7 1350.6 1381.2 1430.5
1500.6 1593.7 1703.3 1833.6 1987.5 2161.7 2348.4 2542.3 2703.3 2723.1
2405.9 1591 568.5 153.9 75 29.6 0
1180.8 1183 1185.7 1195.6 1213.1 1233.9 1262.9 1293.1 1321 1347.3
1373 1393.8 1408.6 1421.8 1433.3 1447 1467.2 1494.6 1535.7 1602
1701.1 1833.1 1999 2217.5 2498.5 2794.8 3104.2 3337 3366.6 2921.3
2033 998.4 275.5 91.5 41.1 12 0
1180.8 1184.6 1189.6 1200.5 1219.7 1243.8 1275 1308.9 1341.8 1375.8
1413 1449.2 1485.3 1522 1563.6 1617.8 1685.2 1772.8 1886.7 2032.4
2214.3 2421.3 2651.3 2926.2 3226.9 3497.5 3658.5 3630 3308 2578.5
1571.3 747 252.5 88.2 34.5 7.1 0
1180.8 1187.4 1195.6 1210.4 1232.8 1260.2 1296.4 1337.4 1376.9 1422.9
1475.4 1536.2 1605.8 1686.8 1786.5 1913 2065.3 2235.6 2412.5 2591.6
2765.8 2925.7 3073.6 3232.9 3397.8 3506.2 3489.8 3297.6 2875.3 2114
1243.2 538.4 199.9 81.1 32.9 7.7 0
1180.8 1192.3 1208.2 1231.7 1262.9 1299.6 1346.7 1401 1467.8 1551.6
1661.1 1792.5 1937.7 2104.7 2263 2402.7 2509.5 2584.5 2631 2661.7
2689.1 2700.6 2671 2610.8 2505.1 2297 1949.7 1473.3 960.6 549.9
296.8 169.2 106.8 67.9 37.8 9.3 0
1180.8 1196.1 1220.8 1253.1 1293.1 1341.3 1402.6 1485.3 1590.5 1723
1869.2 2008.9 2131 2219.2 2267.4 2279.4 2260.3 2211 2127.2 2000.7
1833.1 1625 1369.2 1083.9 823.7 630.9 496.7 395.4 315.5 255.2
201 156.6 119.4 79.4 43.3 9.9 0
1180.8 1201.1 1235.6 1276.6 1324.3 1384.5 1466.1 1576.2 1711.5 1852.8
1974.4 2062 2102 2094.9 2047.2 1964 1840.7 1669.3 1475.4 1277.7
1109.6 978.7 868.6 755.8 639.1 536.7 452.4 382.8 320.9 266.7
219.1 176.4 134.7 87.1 52 15.9 0
1180.8 1206.5 1249.3 1299.1 1358.8 1432.2 1532.4 1663.3 1804 1916.9
1982 1994.6 1963.4 1897.2 1799.7 1656.7 1483.1 1304 1152.3 1045.5
978.7 922.8 851.1 767.3 662.7 581.6 514.8 446.9 387.2 335.7
287 234.4 182.9 130.9 80.5 27.9 0
1180.8 1214.2 1265.1 1322.1 1388.4 1470.5 1581.1 1720.3 1850.1 1923.4
1931.7 1886.2 1814.5 1725.2 1607.4 1461.2 1301.3 1161.1 1078.4 1025.8
952.4 880.1 786.5 704.3 683 636.9 574.5 512.6 454 396
338.5 285.9 228.9 173.1 113.9 41.1 0
1180.8 1219.1 1276.6 1341.8 1416.8 1505.6 1620 1748.7 1857.7 1890.6
1851.7 1772.8 1687.9 1592.6 1478.7 1344 1207.6 1119.5 1088.2 1028
944.7 831.9 728.4 710.9 682.4 636.4 578.9 518.7 460 403.1
346.7 295.2 238.2 185.1 119.9 50.4 0
1180.8 1224.1 1285.9 1357.7 1439.3 1533.5 1651.2 1781 1859.9 1844.6
1764.6 1667.7 1582.2 1499.5 1397.7 1277.2 1169.8 1137.5 1101.9 1025.3
907 761.3 720.7 697.2 678.6 633.1 579.4 523 463.9 405.3
350.5 284.8 216.3 161 99.1 40 0
1180.8 1227.3 1288.7 1363.7 1448.6 1546.1 1666.6 1795.8 1861.6 1823.2
1724.6 1625.5 1537.9 1453 1360.4 1260.2 1173.7 1152.9 1103.6 1013.8
869.7 749.8 710.9 681.9 666 626 578.9 524.1 468.3 413.5
360.4 290.3 215.2 160.5 80 34 0
1180.8 1225.2 1289.8 1364.3 1449.2 1546.1 1665.5 1795.3 1865.9 1829.2
1730.7 1630.4 1542.8 1459 1368.6 1272.3 1186.8 1167.1 1114.5 1022.5
874.6 753.6 712.5 679.1 661.6 623.3 578.9 525.2 470.5 416.8
361.5 285.9 213 152.8 78.9 31.2 0
